Philips LED, T5, HF, 1200 mm, 17.1 W, 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 h
CorePro LEDtube HF 1200mm HE 17.1W 840T5
Termékleírás
LED, T5, HF, 1200 mm, 17.1 W, LED alternative to 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 h, 146 lm/W, EEL D, G5, Üveg, 1200 mm, RG0, SDCM 6, IP20