Philips LED, T5, HF, 600 mm, 7.1 W, 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 50000 h
CorePro LEDtube HF 600mm HE 7.1W 830T5
Termékleírás
LED, T5, HF, 600 mm, 7.1 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 50000 h, 140 lm/W, EEL E, G5, Üveg, 600 mm, RG0, SDCM 6, IP20