Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
140 | 910 | 4000 | 80-89 | 6.5 | |||
130 | 1,690 | 3000 | 80-89 | 13 | |||
140 | 1,820 | 4000 | 80-89 | 13 | |||
130 | 2,600 | 3000 | 80-89 | 20 | |||
140 | 2,800 | 4000 | 80-89 | 20 | |||
130 | 4,160 | 3000 | 80-89 | 32 | |||
140 | 4,480 | 4000 | 80-89 | 32 |
Product family information
Description
Install it everywhere, no energy bill anymore. This Ledinaire floodlight range is powered by a solar panel and an integrated battery. A remote control enables you to light it On/Off and choose between different lighting durations and dimming possibilities. The range comes with the Philips high quality levels at a competitive price. Reliable, energy-efficient and affordable – just what you need.
Benefits
No electricity bill anymore, power comes from the sun
More freedom of installation, no need to connect to the electrical grid
Features
Floodlight powered by a solar panel and an integrated battery
The infrared remote control allows to switch On/Off the floodlight from a distance, and to choose between several pre-set modes
Applications
Warning & Safety
The floodlight will not work and the battery will not charge below 0°C in order to protect the battery lifetime
Optimum battery charging under bright sun exposure