Ledinaire Floodlights Solar, 20 W, 2600 lm, 3000 K, CRI80, IR remote, Symmetrical, IP65

BVP085 LED26/830

Product Description

Ledinaire Floodlights Solar, Aluminum, Grey, Single layer powder coating, Driver integrated on LED board (DoB), Solar dim profile version 1, 2600 lm, 20 W, 130 lm/W, 3000 K, (0.312,0.332) SDCM<=5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class III, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, 2×0.75mm², Waterproof External plug-in connector 3-pole

Order code: 911401881902
Full order code: 872016975201699