Ledinaire Floodlights Solar, 6.5 W, 910 lm, 4000 K, CRI80, IR remote, Symmetrical, IP65
BVP085 LED09/840
Product Description
Ledinaire Floodlights Solar, Aluminum, Grey, Single layer powder coating, Driver integrated on LED board (DoB), Solar dim profile version 1, 910 lm, 6.5 W, 140 lm/W, 4000 K, (0.313,0.334) SDCM<=5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class III, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, 2×0.75mm², Waterproof External plug-in connector 3-pole