Líneas de luz

Descubre la gama de soluciones de iluminación suspendida de Philips, adecuadas para oficinas, entornos comerciales y otras aplicaciones industriales. Mejora la calidad de tu iluminación y disfruta de un importante ahorro de energía con nuestra selección de líneas de luz suspendidas y colgantes fáciles de instalar.

3 elementos

FAQs

What families of suspended LED luminaires are available on this page?

The range spans linear pendants and point-source pendants across a broad portfolio of families, including TrueLine, suspended, SlimBalance G3, FlexBlend, Suspended, Pureline slim, Glazeline, GreenUp Linear, ModiFly suspended, GreenSpace Evo Mini Pendant, Flat Line, and the myCreation decorative series — covering specification-grade linear, modular, and pendant formats for diverse commercial and industrial environments.

What efficacy and lumen output can I expect from these suspended luminaires?

Efficacy across the families on this page reaches up to 159 lm/W, with Philips TrueLine, suspended representing the highest-efficacy option in the range. and wattages run from 21 W to 69 W — a spread that supports both task-focused workstation lighting and broader ambient illumination requirements in commercial spaces.

What CCT and CRI options are available across the suspended luminaire range?

CCT options span 3,000 K to 6,500 K, supporting warm-white to cool-daylight environments depending on application requirements. CRI reaches up to 90 across the families, supporting demanding visual-comfort applications. Selection should be validated against the task illuminance and colour rendering targets defined for the specific space, in line with EN 12464-1 Table 5.3 for workplace lighting.

Do these suspended luminaires support DALI dimming and connected lighting integration?

DALI dimming is supported across the range, with DALI-2 and D4i variants available for installations requiring multi-master addressing or sensor-on-driver capability. Interact-Ready luminaires with WIA, SIA, WEIA, or SEIA drivers offer a wireless path to connected lighting via the Interact platform, without DALI bus wiring. Many families also include integrated movement and light sensors for cost-effective local control.

Can suspended luminaires meet UGR ≤ 19 requirements for office and education environments?

Selected families on this page carry UGR values — the API data shows UGR values as low as 19 across certain families, which aligns with the UGR ≤ 19 requirement specified in EN 12464-1 Table 5.3 for VDU and computer-based work tasks. Specifiers should confirm the UGR figure for the specific family and optic variant chosen, as values across the range extend up to 27 depending on configuration.

What IP and IK ratings are available for these suspended luminaires?

IP ratings available include IP20 and IP65, and IK ratings span IK02 through IK10 — giving specifiers options for both standard commercial interiors and environments where the fitting may be exposed to moisture or mechanical impact. The appropriate rating should be matched to the installation environment's ingress-protection and impact-resistance requirements as defined in the project specification.

What is the rated lifetime of these suspended LED luminaires, and what warranty applies?

Lifetime ratings across the families range from 50,000 to 100,000 hours, reflecting the longevity typical of specification-grade LED suspended luminaires and supporting low-maintenance operation over extended periods. A 5-year warranty applies across the range. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner.

When should I specify a linear pendant versus a point-source pendant?

The choice is architectural and installation-driven. Linear pendants such as TrueLine, suspended, Flat Line, or Pureline slim suit continuous-row or task-aligned layouts in offices, education, and industrial settings. Point-source pendants — including GreenSpace Evo Mini Pendant, Accent Cylinder D65, and the myCreation decorative series — suit accent, focal, or ambient roles where a compact luminaire form is preferred. Both sub-categories are accessible via the linear pendant and point source pendant pages.

Where can I download datasheets, IES/LDT photometric files, and BIM/Revit objects for these luminaires?

Product datasheets, IES/LDT photometric files, and BIM/Revit objects are available from each family's product page on signify.com. For configurable families that support the Online Product Configurator (OPC), project-specific photometric and BIM files can be generated and downloaded for both pre-configured SKUs and configurator-generated codes — supporting DIALux/Relux calculations and BIM workflows during the specification stage.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, EN standards for electrical installations, and locally applicable building codes — vary by market and are not covered on this page. For regulatory and compliance information specific to your installation, visit Signify's website for your country via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards.