Philips CorePro, LEDbulb, A60, not dimmable, 40 W, E27, 3000 K, 470 lm, CRI 80, 15000 hour(s), Glass
CorePro LEDBulbND 4.5-40W E27 A60830 FRG
Product Description
CorePro, LEDbulb, A60, not dimmable, 40 W, E27, 3000 K, 470 lm, CRI 80, 15000 hour(s), Glass, 104.00 lm/W, EEL F, PF 0.41, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 20,000
- Lighting Technology
- LEDbulb
- Flux measurement reference
- Sphere
- Warranty period
- 2 years