You are now visiting the Signify website. A localized version is available for you.
Suggestions

    B30HV


    Emergency Lighting Equipment

     
    Compatible with T5HO High Bay fluorescent applications;
    Specification grade: Up to 3500 lumens;
    One- or two-lamp emergency illumination;
    End-of-lamp-life compatible;
    Compatible with 7 – 16.5W Type A TLED lamps
     
    Bodine - Emergency Lighting
    Bodine - B30HV Emergency Ballast
    UL-Listed.C-US.cdr

    Product summary

    UL Listed for US and Canada
    Factory or Field Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    1100 - 3500 Lumens

    Full Warranty
    5 Years (NOT pro-rata)

    Voltage
    347-480 VAC, 50/60 Hz

    AC Input Current
    30 mA

    AC Input Power Rating
    8.6 Watts

    Test Switch
    2W-ITS (2-wire Illuminated Test Switch)

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    290 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    +5°C to 50°C
    (41°F to 122°F)

    Dimensions
    16.6” x 2.8” x 2.85”
    (422 mm x 71 mm x 73 mm)
    2' (610 mm) Flexible Conduit
    Mounting Center 16.05" (408mm)

    Weight
    7.5 lbs. (3.41 kg)