Bodine Emergency Lamp Solutions

Fluorescent Emergency Ballast or Type A TLED Driver

Products

Product family information

Description

Bodine fluorescent emergency ballasts allow you to easily covert new or existing fluorescent lamp fixtures into code complaint emergency lighting. Bodine fluorescent emergency ballasts are compatible with most linear and compact lamps, operating most single and bi-pin fluorescent lamps, including U-shaped, HO, VHO, circline and energy-saving, and 4-pin long compacts. They are compatible with electronic, standard, energy-saving and dimming AC ballasts. Bodine emergency ballasts are UL Listed for factory or field installation, provide at least 90 minutes of emergency lighting and can produce up to 3500 lumen initial light output, depending on the model.

Benefits

  • Convert fluorescent or Type A TLED luminaires to emergency lights for egress purposes.

  • Complies with UL, CSA, LSC and NEC requirements.

Features

  • AC or DC output

  • Many enclosure options

Applications

  • Hospitals
  • Schools
  • Offices
  • Retail
  • Restaurants
  • Night clubs
  • Theaters
  • Auditoriums
  • Governmental facilities
  • Strip malls
  • Shopping centers
  • Big box

Downloads

Leaflets

Specifications
CF94GU specification sheet pdf 151.6 kB
Specifications
B30ST specification sheet pdf 154.7 kB
Specifications
B30 specification sheet pdf 167.4 kB
Specifications
BDL60U specification sheet pdf 100.7 kB
Specifications
LP600STU specification sheet pdf 113.9 kB
Specifications
B100 specification sheet pdf 100.4 kB
Specifications
LP550 specification sheet pdf 111.5 kB
Specifications
B50 specification sheet pdf 145.9 kB
Specifications
B50ST specification sheet pdf 94.1 kB
Specifications
B54U specification sheet pdf 99.9 kB
Specifications
B50CT specification sheet pdf 121.5 kB
Specifications
B70A specification sheet pdf 91.2 kB
Specifications
LP600 specification sheet pdf 87.2 kB
Specifications
B90 specification sheet pdf 104.5 kB
Specifications
B94GU-CGU specification sheet pdf 149.7 kB
Specifications
B60 specification sheet pdf 114.3 kB
Specifications
B50 specification sheet pdf 95.2 kB
Specifications
BHD65U specification sheet pdf 94.7 kB

Visuals

Family-Photographs-Emergency Lamp Solutions
Multiple assets