PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED B11

Energy saving elegance that gives a beautiful sparkle of light

Products

Product Compare
3.3
300
2200
2700
E12 | Candelabra Screw
3.3
300
2200
2700
E26 | Single Contact Medium Screw
5.5
500
2200
2700
E12 | Candelabra Screw
5.5
500
2200
2700
E26 | Single Contact Medium Screw
3.5
225
2000
E12 | Candelabra Screw
5
500
2200
2700
E26 | Single Contact Medium Screw
5
500
2200
2700
E12 | Candelabra Screw
5
500
2200
2700
E26 | Single Contact Medium Screw

Product family information

Description

Philips LED B11 candles offer energy saving ambiance with the elegant effect of incandescent candles. These designs provides light in an omnidirectional manner, giving lighting designers a long life alternative to standard incandescent sources.

Benefits

  • Long life -- lowers maintenance costs by reducing re-lamp frequency

  • Excellent color consistancy with high color rendering (CRI)

Features

  • Smooth Dimming

  • Integrated compact driver design to achieve a decorative look and feels

Applications

  • Restaurants
  • Hotels
  • Residential

Downloads