PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, B11, Only with specific dimmers, E12 | Candelabra Screw, 2000 K, 225 lm, 15000 hour(s), Glass

3.5B11/VIN/820/E12/Amber/G/SP D 4/2PFT20

Product Description

LED, B11, Only with specific dimmers, E12 | Candelabra Screw, 2000 K, 225 lm, 15000 hour(s), Glass, 64 lm/W

Order code: 929002988703

Specifications

  • Cap-Base
    E12 [Candelabra Screw]
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LED

Downloads