PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, BA11, Only with specific dimmers, E26 | Single Contact Medium Screw, 2200 K, 2700 K, 500 lm, 15000 hour(s), Glass

5BA11/PER/UD/CL/G/E26/WGD 6/3PF T20

Product Description

LED, BA11, Only with specific dimmers, E26 | Single Contact Medium Screw, 2200 K, 2700 K, 500 lm, 15000 hour(s), Glass, 100 lm/W

Order code: 929002991103

Specifications

  • Cap-Base
    E26 [Single Contact Medium Screw]
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LED

Downloads