Philips MasterClass, LED, B11, Yes, E26 | Single Contact Medium Screw, 2700 K, 2200 K, 500 lm, 15000 hour(s), Glass
5.5B11/PER/927-922/CL/G/E26/WGX 1FB T20
Product Description
MasterClass, LED, B11, Yes, E26 | Single Contact Medium Screw, 2700 K, 2200 K, 500 lm, 15000 hour(s), Glass, 90.00 lm/W
Specifications
- Cap-Base E26 [Single Contact Medium Screw]
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 20,000
- Rated Lifetime (Hours) 15,000 hour(s)
- Lighting Technology LED