PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MasterClass, LED, B11, Yes, E26 | Single Contact Medium Screw, 2700 K, 2200 K, 300 lm, 15000 hour(s), Glass

3.3B11/PER/927-922/CL/G/E26/WGX1FB T20

Product Description

MasterClass, LED, B11, Yes, E26 | Single Contact Medium Screw, 2700 K, 2200 K, 300 lm, 15000 hour(s), Glass, 90.00 lm/W

Order code: 929002047204

Specifications

  • Cap-Base
    E26 [Single Contact Medium Screw]
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LED

Downloads