Philips Ledinaire Wall-mounted WL060V
Ledinaire wall-mounted WL060V – for your everyday lighting jobs.
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
89 | 1,700 | 3000 | 19 | 22 | |||
89 | 1,700 | 4000 | 19 | 22 | |||
100 | 1,100 | 3000 | 11 | 22 | |||
100 | 1,100 | 4000 | 11 | 22 | |||
100 | 1,700 | 3000 | 17 | 22 | |||
100 | 1,700 | 4000 | 17 | 22 |
Product family information
Description
The Philips Ledinaire wall-mounted family has a reputation for simply great LED. The popular, off-the-shelf LED luminaires in this range promise high Philips quality levels at a very competitive price. Reliable, energy-efficient and affordable, Ledinaire WL060V wall-mounted luminaires are designed to cover a wide range of indoor applications from corridors to public entrances. The modern, unobtrusive design also comes in a choice of two sizes and lumen packages, so you can create a uniform look and feel everywhere you need wall-mounted LEDs.
Benefits
Energy saving LEDs
Philips quality and reliability
Features
Modern, unobtrusive design
Two lumen packages and sizes; 1100lm 30cm, 1700lm 35cm