PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Wall-mounted WL060V, 19 W, D345 mm, 1700 lm, 3000 K, Sensor-based dim, MDU2, IP44

WL060V LED17S/830 PSU MDU II WH

Product Description

D345 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), Programmable movement and light sensor, 1700 lm, 19 W, 89 lm/W, 3000 K, (0.43, 0.40) SDCM≤3, Beam angle 120°, Opal, Acrylate, IP44 | Wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole

Order code: 911401883284
Full order code: 871951495990399

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads