Philips Ledinaire Wall-mounted WL060V, 17 W, D345 mm, 1700 lm, 3000 K, IP44
WL060V LED17S/830 PSU II WH
Product Description
D345 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1700 lm, 17 W, 100 lm/W, 3000 K, (0.43, 0.40) SDCM≤3, Beam angle 120°, Opal, Acrylate, IP44 | Wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Value
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 3 years
- Sustainability rating -