PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Wall-mounted WL060V, 11 W, D285 mm, 1100 lm, 4000 K, IP44

WL060V LED11S/840 PSU II WH

Product Description

D285 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), 1100 lm, 11 W, 100 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Acrylate, IP44 | Wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole

Order code: 911401887484
Full order code: 871951496010799

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads