Signify TownGuide Performer, Urban road & street light, 32.5 W, 3116 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide, Safety class II, IP66, SRG6-6

BDP102 LED40/830 II DW PCC SI CLO-DDF1 6

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 1, 3116 lm, 32.5 W, 102 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991021
Full order code: 871829190620900

Specifications

Lamp family code
LED40 [LED module 4000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP102 LED40/830 II DW PCC SI CLO-DDF1 6 txt 5.0 kB
Product leaflet
Localized commercial leaflet 910500991021 en_SA pdf 108.9 kB

Brochures

Install instructions
Installation instruction TownGuide pdf 1.6 MB

Visuals

Product-Photographs-910500991021_EU
Multiple assets - Visuals
Product-Diagrams-910500991021_EU
Multiple assets - Visuals
CAD Drawings
3D-r3d r3d 135.8 kB
CAD Drawings
3D-m3d m3d 16.0 kB
CAD Drawings
3D-max max 972.0 kB