Signify TownGuide Performer

TownGuide Performer – flexible, modern designs for every application need

Products

Product family information

Description

The TownGuide Performer family consists of six recognizable, yet modern shapes: Flat Cone, Bowl, Classic Cone, Classic T, T and Tzero. Each luminaire has the option of a clear (PCC), translucent (PCTR) or frosted (PCF) bowl (except Tzero, which is only available with a clear bowl). With an extensive range of lumen packages, neutral white or warm white LED lights sources, and a range of dedicated optics for lower mounting heights, it’s easy to select the version that best suits the specific requirements of your project. All this combined with a long life expectancy of 100,000 operating hours. In addition, TownGuide Performer has a variety of control system options that can make this luminaire an integral part of smart energy-reduction programs. This includes LumiStep, DynaDimmer, and LineSwitch stand-alone dim control, and Coded Mains group control, right up to seamless remote connectivity with Interact lighting management software. Installation is easy. Thanks to the bayonet whistle connector with integrated gland located in the spigot, there’s no need to open the luminaire for installation. The Signify Service tag app offers direct access to all relevant data, ensuring maintenance is easy too. We have made every effort to make the Total Cost of Ownership (TCO) of the luminaire as attractive as possible. And as TownGuide Performer is a dedicated LED luminaire, compatible with a variety of control systems, there are significant energy and maintenance cost savings compared with conventional lighting.

Benefits

  • Choice of LED light sources, light colors (2700K, 3000K, 4000K) and optics

  • Significant energy and carbon savings compared to HPL mercury, SON-T and PL-L compact fluorescent lamps (up to 80% with CLO and/or dimming options)

Features

  • Six designs that blend in with, and enhance, their surroundings

  • New installations or one-to-one replacements

Applications

  • Residential areas: residential streets, cycle paths and footpaths, roundabouts, squares, parks and playgrounds, parking areas
  • City centers: side streets, squares, parks and playgrounds, cycle paths and footpaths, parking areas, roundabouts, shopping and pedestrian areas
  • Area and Transportation: industrial areas, parking areas, petrol stations, airports, harbors, public transport areas
  • Sports: parking areas, connecting footpaths

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TownGuide Performer en_SA pdf 1016.8 kB
Install instructions
TownGuide pdf 1.7 MB
EcoDesign document
EcoDesign pdf 812.1 kB

Visuals

Family-Photographs-TownGuide Performer
Multiple assets - Visuals
CAD Drawings
Zipfile 3d files townguide performer zip 11.4 MB
Revit file
Townguide_Performer-RFA.zip zip 12.1 MB

Photometry and Lighting design

Family-IES-TownGuide Performer
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-TownGuide-Performer-BDP100-Ref-910500991056 pdf 937.7 kB