Saudi Arabia - English

Signify TownGuide Performer, Urban road & street light, 40 W, 2300 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical, Safety class II, IP66, SRG6-6

BDP101 LED60/830 II DS PCF SI CLO-DDF2 6

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 2300 lm, 40 W, 62 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991015
Full order code: 871829190614800

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP101 LED60/830 II DS PCF SI CLO-DDF2 6 txt 5.0 kB
Product leaflet
Localized commercial leaflet 910500991015 en_SA pdf 236.5 kB

Brochures

Install instructions
Installation instruction TownGuide pdf 1.6 MB

Visuals

Product-Photographs-910500991015_EU
Multiple assets - Visuals
Product-Diagrams-910500991015_EU
Multiple assets - Visuals
CAD Drawings
OF3D_BDP100i_0003-3D - drawing DWG 146.9 kB
CAD Drawings
OF3D_BDP100i_0003-3D - drawing DXF 209.3 kB
CAD Drawings
3D-max max 1.1 MB
CAD Drawings
3D-r3d r3d 234.0 kB
CAD Drawings
3D-m3d m3d 15.5 kB
CAD Drawings
OF3D_BDP100i_0003-3D - drawing SAT 14.3 kB
Product Guide
TownGuide Performer - Designed around your needs PDF 4.5 MB