Saudi Arabia - English

Signify TownGuide Performer, Urban road & street light, 19.6 W, 2291 lm, 4000 K, CRI70, Distribution narrow, Safety class I, IP66, SRG6-6

BDP100 LED30/740 DN PCC SI CLO-LS-6 76P

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 76 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and LumiStep dimming 6 hours, 2291 lm, 19.6 W, 119 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution narrow, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991009
Full order code: 871829190608700

Specifications

Lamp family code
LED30 [LED module 3000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP100 LED30/740 DN PCC SI CLO-LS-6 76P txt 5.5 kB
Dismantle Instructions
Dismantle Instructions pdf 2.6 MB
Product leaflet
Localized commercial leaflet 910500991009 en_SA pdf 103.1 kB

Brochures

Install instructions
TownGuide pdf 1.7 MB

Visuals

Product-Photographs-910500991009_EU
Multiple assets - Visuals
Product-Diagrams-910500991009_EU
Multiple assets - Visuals
CAD Drawings
3D-m3d m3d 15.0 kB
CAD Drawings
3D-r3d r3d 137.6 kB
CAD Drawings
3D-max max 964.0 kB
CAD Drawings
OF3D_BDP100i_0001-3D - drawing DXF 213.0 kB
CAD Drawings
OF3D_BDP100i_0001-3D - drawing SAT 12.5 kB
CAD Drawings
OF3D_BDP100i_0001-3D - drawing DWG 155.9 kB
Product Guide
TownGuide Performer - Designed around your needs PDF 4.5 MB