Saudi Arabia - English

Philips Coreline tempo medium

For every project where light really matters, a 1:1 retrofit replacement

Products

Product family information

Description

Coreline tempo medium delivers on the Coreline promise of innovative, easy to use and high quality floodlighting. A limited range of options makes it easy to find the best lux-for-lux replacement for conventional technologies and direct replacement of 100W and 150W HID lamps . The CoreLine tempo medium offers lumen packages for many different application areas as well as a choice of high-performance asymmetrical and symmetrical optics. Installing the LED flood lighting is made easy thanks to the U-shaped universal mounting bracket and the external quick 3-poles connector. It is an ideal floodlighting solution for outdoor environments such as industrial/commercial areas, parking lots, etc.

Benefits

  • The same light levels as your existing conventional solution while saving on energy

  • High quality tempo line flood lights

Features

  • Choice of Ledgine O platform light distributions, lumen packages from 8000lm up to 16000lm

  • Seaside-resistant treatment and swimming pool protection options available

Applications

  • Indoor multi-purpose gymnasiums and swimming pool
  • Outdoor recreational sports fields e.g. basket courts, etc.
  • Harbors, airports, parking lots

Downloads