Saudi Arabia - English

Philips Coreline tempo medium, Floodlight, 88 W, 12000 lm, 3000 K, CRI70, Symmetrical, IP66

BVP125 LED120-4S/730 PSU S ALU C1KC3

Product Description

Floodlight, Aluminum, Grey, Power supply unit (On/Off), 12000 lm, 88 W, 139 lm/W, 3000 K, (0.434, 0.403) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300057766
Full order code: 871869990519400

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product