Saudi Arabia - English

Philips Coreline tempo medium, Floodlight, 57 W, 8000 lm, 4000 K, CRI70, Symmetrical, IP66

BVP125 LED80-4S/740 PSU S ALU C1KC3

Product Description

Floodlight, Aluminum, Grey, Power supply unit (On/Off), 8000 lm, 57 W, 148 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300024004
Full order code: 871869945590300

Specifications

  • Lamp family code
    LED80-4S [LED module, system flux 8000 lm]
  • Light source replaceable
    No