Signify OptiSpace

Creating attractive inner-city landscapes

Products

Product family information

Description

OptiSpace is a creative bollard solution which enables you to build a more attractive, citizen-centric inner-city space by avoiding verticalization of the urban landscape. OptiSpace delivers all this and more while delivering an attractive TCO for your investment. Enabled by the different control options you can reduce energy consumption and minimize TCO further and thanks to the excellent and optimized light distribution options you can maximize spacing between the bollards, thereby minimizing the number of light points needed to be installed. To support different design schemes, OptiSpace is also available in different colors: Ultra Dark Grey is the standard color and other colors are available on request.

Benefits

  • Discreet design nicely blending into modern inner-city spaces

  • Attractive Total Cost of Ownership

Features

  • Enabling wide spacing, up to 20 meters

  • Delivering up to 4300 lm light output

Applications

  • Parks and plazas
  • Pedestrian and cycle paths
  • Building fronts and car parks

Downloads

Leaflets

Family leaflet
Localized commercial leaflet OptiSpace en_SA pdf 4.5 MB
Install instructions
Mounting instruction of OptiSpace pdf 791.0 kB
EcoDesign document
EcoDesign pdf 753.2 kB

Visuals

Family-Photographs-OptiSpace
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-OptiSpace
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-OPTISPACE-BOLLARD-BCB500-Ref-912300024101 pdf 1.0 MB