Signify OptiSpace, Bollard, 37.2 W, H848 mm, 4900 lm, 4000 K, CRI70, Symmetrical, Safety class I, IP66

BCB500 LED56-4S/740 S DGR

Product Description

Bollard, H848 mm, Aluminum die-cast, Black, Universal for diameter 42 to 60 mm adjustable, Power supply unit (On/Off), 4900 lm, 37.2 W, 132 lm/W, 4000 K, (0,3818; 0,3796) SDCM <3, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug, Flying leads/wires

Order code: 912300024101
Full order code: 871869948118600

Specifications

Lamp family code
LED56 [LED module 5600 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300024101 en_SA pdf 4.1 MB

Brochures

Install instructions
Mounting instruction of OptiSpace pdf 791.0 kB

Visuals

Product-Photographs-912300024101_EU
Multiple assets - Visuals
Product-Diagrams-912300024101_EU
Multiple assets - Visuals
CAD Drawings
OptiSpace-BCP500-3D03.dwg dwg 349.0 kB
CAD Drawings
OptiSpace-BCP500-3D04.dxf dxf 376.0 kB
CAD Drawings
OptiSpace-BCP500-3D07.max max 1.0 MB
CAD Drawings
OptiSpace-BCP500-3D05.m3d m3d 45.5 kB
CAD Drawings
OptiSpace-BCP500-3D09.r3d r3d 117.8 kB
CAD Drawings
OptiSpace-BCP500-3D08.sat sat 35.0 kB

Photometry and Lighting design

IES
IES File - BCB500 LED56-4S/740 S DGR IES
Dialux
ULD File - BCB500 LED56-4S/740 S DGR ULD
Relux
ROLF File - BCB500 LED56-4S/740 S DGR ROLFZ
LDT
LDT File - BCB500 LED56-4S/740 S DGR LDT