Saudi Arabia - English

Signify OptiSpace, Bollard, 11.3 W, H1004 mm, 1432 lm, 4000 K, CRI70, Symmetrical, Safety class II, IP66, MSP

BCB500 LED16-4S/740 PSU II S DGR MSP CLO

Product Description

Bollard, H1004 mm, Aluminum die cast, Black, Marine salt protected coating, Baseplate, Power supply unit (On/Off), Constant light output, 1432 lm, 11.3 W, 127 lm/W, 4000 K, (0,3818; 0,3796) SDCM<3, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug

Order code: 912300060280
Full order code: 872016904187500

Specifications

Lamp family code
LED16 [LED module 1600 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060280 en_SA pdf 107.0 kB

Brochures

Install instructions
Mounting instruction of OptiSpace pdf 791.0 kB

Visuals

Product-Photographs-912300060280_EU
Multiple assets - Visuals
Product-Diagrams-912300060280_EU
Multiple assets - Visuals

Photometry and Lighting design

Revit file
63_PHILIPS_OptiSpace-BCP500-3D.rfa zip 1.1 MB