Saudi Arabia - English

Philips MASTER Value LED tube EM/Mains T8

For an optimum combination of value and performance

Products

Product family information

Description

A high-performance LED solution, the professional MASTER Value LED tube is ideal for replacing T8 fluorescent lamps using EM ballast or installing directly on the mains. This product provides an optimal combination of value and performance – for use in all general lighting, office, industry, retail, and hospitality applications. The unique design of this LED T8 tube light offers wide compatibility, safety and fast installation, as well as instant energy savings.

Benefits

  • An easy retrofit that is easy to install

  • Trusted performance and excellent value

Features

  • Retrofit for existing T8 lamps on EM ballast or mains

  • > 50% energy savings compared to fluorescent tubes with up to 160lm/W

Applications

  • Office
  • Retail
  • Industrial Buildings & Warehouses
  • Parking

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER Value LED tube EM/Mains T8 en_SA pdf 422.8 kB
Additional literature
Explore the entire range of LED tubes pdf 5.5 MB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-MASTER Value LED tube EM/Mains T8
Multiple assets - Visuals
Video
Get to know Philips LED tubes mp4 19.7 MB
Video
Learn how to install LEDtubes to direct mains mp4 7.9 MB
Video
Learn how to install LEDtubes to Electro Magnetic ballast mp4 6.3 MB

Photometry and Lighting design

Family-IES-MASTER Value LED tube EM/Mains T8
Multiple assets - Software Plugins