Product Description
MASTER Value, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 3000 K, 1000 lm, CRI 80, 60000 hour(s), 125 lm/W, EEL E, G13, Beam angle 190 degree(s), Glass, 0 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1