Saudi Arabia - English

Philips MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 14 W, 36W TL-D, 3000 K, 2000 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE 1200mm HO 14W 830 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 14 W, LED alternative to 36W TL-D, 3000 K, 2000 lm, CRI 80, 60000 hour(s), 142.00 lm/W, EEL D, G13, Beam angle 190 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002021402
Full order code: 871869964685100

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002021402 en_SA pdf 618.7 kB

Brochures

Install instructions
online QIG for 324166174411 MAS Corepro LEDtube pdf 491.8 kB

Visuals

Product-Photographs-929002021402_EU
Multiple assets - Visuals
Product-Diagrams-929002021402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1200mm HO 14W 830 T8 ies 76.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-LEDtube-EM-Mains-T8-COMF-7389584-Ref-929002997702-EPD pdf 693.6 kB