Philips MASTER LEDtube T8

For top performance and sustainability

Products

Product family information

Description

The Philips MASTER LEDtube integrates a LED light source into a traditional fluorescent form factor. Its unique design creates a perfectly uniform visual appearance, which cannot be distinguished from traditional fluorescent. These T8 LED tubes are the right choice for absolute performance and are designed to stand up to everyday conditions. Unparalleled savings thanks to low energy consumption and an exceptionally long lifetime ensure this tube masters every demanding application.

Benefits

  • Absolute performance that provides a solution for every application

  • Unparalleled savings with low energy consumption and long lifetime

Features

  • Retrofit existing T8 lamps on EM ballast or mains

  • > 50% energy savings compared to fluorescent tubes with up to 185lm/W

Applications

  • Parking lots / covered car parks
  • Warehouses / coldrooms / signage
  • Transport and distribution areas
  • Food & Museums

Warning & Safety

  • NOTE: The overall energy efficiency and light distribution of any installation that uses these lamps will be determined by the design of the installation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LEDtube T8 en_SA pdf 279.7 kB
Additional literature
2-pager for the Philips MASTER Value LEDtube Universal T8, including product benefits, features, technical data and order information zip 312.0 MB
Additional literature
Explore the entire range of LED tubes pdf 5.5 MB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-MASTER LEDtube T8
Multiple assets - Visuals
Video
Learn how to install LEDtubes to Electro Magnetic ballast mp4 6.3 MB
Video
Learn how to install LEDtubes to direct mains mp4 7.9 MB
Video
Get to know Philips LED tubes mp4 19.7 MB
Packaging image
Packaging Image tif 1.2 MB

Photometry and Lighting design

Family-IES-MASTER LEDtube T8
Multiple assets - Software Plugins