Philips MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-242 V, 20.5 W, 36W TL-D, 6500 K, 3300 lm, 50000 hour(s)

MAS LEDtube 1200mm 20.5W 865 T8 JP G2

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-242 V, 20.5 W, LED alternative to 36W TL-D, 6500 K, 3300 lm, 50000 hour(s), 160 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929002321068
Full order code: 872016934090900

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002321068 en_SA pdf 314.6 kB

Visuals

Product-Photographs-929002321068_EU
Multiple assets - Visuals
Product-Diagrams-929002321068_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm 20.5W 865 T8 JP G2 ies 16.0 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929001952988 pdf 710.1 kB