Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 633.7 kB
Product-Photographs-929003805708_EU ZIP
Product-Diagrams-929003805708_EU ZIP
Product Description
MASTER, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 3000 K, 1150 lm, 60000 hour(s), 143 lm/W, G13, Beam angle 190 degree(s), Plastic, RG0
Dimension Drawing (with table) - MAS LEDtube 600mm HO 8W830 T8
Light Distribution Diagram - MAS LEDtube 600mm HO 8W830 T8
General uniform lighting - MAS LEDtube 600mm HO 8W830 T8
Spectral Power Distribution Colour - MAS LEDtube 600mm HO 8W830 T8
LEDtube 60K 5070 FailureRate-LED
Lumen Maintenance Diagram - MAS LEDtube 600mm HO 8W830 T8
LEDtube 60K 5070 LifetimeVsTc-LED
Life Expectancy Diagram