Products
LED PLC 8.5W 865 2P G24d-3
929001280108
CorePro LED PLC 5.9W 830 2P G24d-1
929003757002
CorePro LED PLC 5.9W 840 2P G24d-1
929003757102
CorePro LED PLC 6.9W 830 2P G24d-2
929003757202
CorePro LED PLC 6.9W 840 2P G24d-2
929003757302
LED PLC 6.9W 840 2P G24d-2
929003757308
CorePro LED PLC 8.9W 830 2P G24d-3
929003757402
LED PLC 8.9W 830 2P G24d-3
929003757408
Product family information
Description
CorePro LED PLC 2P integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for uplamping in general lighting applications: it meets basic lighting requirements, offers significant energy savings, and is environmentally friendly.
Benefits
Reduced operational cost thanks to lower energy consumption
Lower maintenance cost thanks to 2-3 times longer lifetime than conventional lamps
Features
Highly energy-efficient
Easy installation