Philips LED, PL-C, EM, 147.5 mm, 220-240 V, 8.5 W, 26W PL-C, 6500 K, 1000 lm, 30000 hour(s)

LED PLC 8.5W 865 2P G24d-3

Product Description

LED, PL-C, EM, 147.5 mm, 220-240 V, 8.5 W, LED alternative to 26W PL-C, 6500 K, 1000 lm, 30000 hour(s), 117.00 lm/W, G24d-3, Beam angle 120 degree(s)

Order code: 929001280108
Full order code: 871869666995200

Specifications

Cap-Base
G24d-3
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001280108 en_SA pdf 589.5 kB

Visuals

Product-Photographs-929001280108_EU
Multiple assets - Visuals
Product-Diagrams-929001280108_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED PLC 8.5W 865 2P G24d-3 ies 4.6 kB

Other

Environmental product declaration
EPD-Philips-LED-PLC-8.5W-840-2P-G24d-3-COMF-7904616-Ref-929001201308 pdf 672.8 kB