Philips CorePro, LED, PL-C, EM/Mains, 115 mm, 5.9 W, 13W PL-C, 4000 K, 660 lm, CRI 82, 30000 hour(s)

CorePro LED PLC 5.9W 840 2P G24d-1

Product Description

CorePro, LED, PL-C, EM/Mains, 115 mm, 5.9 W, LED alternative to 13W PL-C, 4000 K, 660 lm, CRI 82, 30000 hour(s), 111 lm/W, EEL E, G24d-1 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003757102
Full order code: 872016928752500

Specifications

Cap-Base
G24d-1 Rotatable end-cap
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003757102 en_SA pdf 623.0 kB

Brochures

Install instructions
Installation instructions pdf 1.1 MB

Visuals

Product-Photographs-929003757102_EU
Multiple assets - Visuals
Product-Diagrams-929003757102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLC 5.9W 840 2P G24d-1 ies 8.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLC-2P-COMF-7904616-Ref-929003757302-EPD pdf 669.9 kB