Philips LED, PL-C, EM, 124.5 mm, 220-240 V, 6.5 W, 18W PL-C, 6500 K, 700 lm, 30000 hour(s)

LED PLC 6.5W 865 2P G24d-2

Product Description

LED, PL-C, EM, 124.5 mm, 220-240 V, 6.5 W, LED alternative to 18W PL-C, 6500 K, 700 lm, 30000 hour(s), 107.00 lm/W, G24d-2, Beam angle 120 degree(s)

Order code: 929001280208
Full order code: 871869666997600

Specifications

Cap-Base
G24d-2
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001280208 en_SA pdf 321.5 kB

Visuals

Product-Photographs-929001280208_EU
Multiple assets - Visuals
Product-Diagrams-929001280208_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED PLC 6.5W 865 2P G24d-2 ies 4.5 kB

Other

Environmental product declaration
EPD-Philips-LED-PLC-8.5W-840-2P-G24d-3-COMF-7904616-Ref-929001201308 pdf 672.8 kB