Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 464.6 kB
Install instructions pdf 549.2 kB
Product-Photographs-929001201508_EU ZIP
Product-Diagrams-929001201508_EU ZIP
Product Description
LED, PL-C, EM, 124.5 mm, 220-240 V, 6.5 W, LED alternative to 18W PL-C, 4000 K, 700 lm, 30000 hour(s), 107.00 lm/W, G24d-2, Beam angle 120 degree(s)
G24d-2
Dimension Drawing (with table) - LED PLC 6.5W 840 2P G24d-2
Spectral Power Distribution Colour - LED PLC 6.5W 840 2P G24d-2
General uniform lighting - LED PLC 6.5W 840 2P G24d-2
Light Distribution Diagram - LED PLC 6.5W 840 2P G24d-2
Lumen Maintenance Diagram - LED PLC 6.5W 840 2P G24d-2
LEDtube PLC 100mm 7W G24D-2 830 650lm