Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 732.8 kB
Install instructions pdf 549.2 kB
Product-Photographs-929001201208_EU ZIP
Product-Diagrams-929001201208_EU ZIP
Product Description
CorePro, LED, PL-C, EM, 147.5 mm, 220-240 V, 8.5 W, LED alternative to 26W PL-C, 3000 K, 950 lm, 30000 hour(s), 111.00 lm/W, G24d-3, Beam angle 120 degree(s)
Dimension Drawing (with table) - LED PLC 8.5W 830 2P G24d-3
G24d-3
Spectral Power Distribution Colour - LED PLC 8.5W 830 2P G24d-3
Light Distribution Diagram - LED PLC 8.5W 830 2P G24d-3
General uniform lighting - LED PLC 8.5W 830 2P G24d-3
LEDtube PLC 100mm 9W G24D-3 830 950lm
Lumen Maintenance Diagram - LED PLC 8.5W 830 2P G24d-3