Philips TrueForce LED Industrial and Retail (Highbay – HPI/SON/HPL)

Ideal for HPI/SON/HPL LED replacement in Highbay application

Products

Product family information

Description

Philips TrueForce LED Industrial and Retail lamps give you a quick and easy payback solution to replace HID lamps in Highbay application. The solution gives you the LED benefits of energy-efficiency and long-lifetime, plus they come for a low initial investment. With unique lamp design and compatibility, you can directly retrofit HID lamps with TrueForce LED lamps without changing the fixtures or gear. Multiple beam angle options and high colour rendering index enhance the lighting distribution while creating a comfortable, safe and high productivity environment.

Benefits

  • Instant upgrade and easy to install - less time consuming and safer working at height

  • Great payback (<2 years) and extended energy savings of 65% vs. existing conventional systems

Features

  • Direct lamp replacement solution without changing the fixture or gear

  • High energy efficiency with directional light

Applications

  • Industrial - factories, warehouses, distribution centres
  • Retail - hyper markets, shopping malls
  • Others - transportation hubs, convention centres, sport/city halls

Warning & Safety

  • EM version requires an EM ballast to operate. Please refer to the installation guide or consult a Philips Lighting representative.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TrueForce LED Industrial and Retail (Highbay – HPI/SON/HPL) en_SA pdf 242.6 kB
Additional literature
LED HID brochure pdf 5.4 MB

Visuals

Family-Photographs-TrueForce LED Industrial and Retail (Highbay – HPI/SON/HPL)
Multiple assets - Visuals
Video
TrueForce HID Installation mp4 98.9 MB
Packaging image
Packaging Image tif 9.6 MB

Photometry and Lighting design

Family-IES-TrueForce LED Industrial and Retail (Highbay – HPI/SON/HPL)
Multiple assets - Software Plugins