Philips LED, T-shape T80, Mains only, 220-240 V, 25 W, 45W CFL, 40W HID, E27, 6500 K, 2500 lm, 15000 hour(s)

TForce ESS LED HB MV 2.5Klm 25W 865 E27

Product Description

LED, T-shape T80, Mains only, 220-240 V, 25 W, LED alternative to 45W CFL, 40W HID, E27, 6500 K, 2500 lm, 15000 hour(s), 100 lm/W, RG1

Order code: 929003712508
Full order code: 872016926010800

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003712508 en_SA pdf 572.3 kB

Visuals

Product-Photographs-929003712508_EU
Multiple assets - Visuals
Product-Diagrams-929003712508_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce ESS LED HB MV 2.5Klm 25W 865 E27 IES 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Mains-Highbay-COMF-6486150-Ref-929003631937 pdf 681.3 kB