Philips LED, T-shape T120, Mains only, 220-240 V, 45 W, 75W CFL, 70W HID, E27, 6500 K, 4500 lm, 15000 hour(s)

TForce ESS LED HB MV 4.5Klm 45W 865 E27

Product Description

LED, T-shape T120, Mains only, 220-240 V, 45 W, LED alternative to 75W CFL, 70W HID, E27, 6500 K, 4500 lm, 15000 hour(s), 100 lm/W

Order code: 929003632108
Full order code: 872016919021400

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003632108 en_SA pdf 570.1 kB

Visuals

Product-Photographs-929003632108_EU
Multiple assets - Visuals
Product-Diagrams-929003632108_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce ESS LED HB MV 4.5Klm 45W 865 E27 ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-COMF-6486150-Ref-929002408837 pdf 751.0 kB