Philips MASTER - LED HID HPI

A simple, direct retrofit LED replacement for HID high-bay lamps with MASTER - LED HID HPI for Industrial and Retail applications

Products

Product family information

Description

Philips MASTER - LED HID HPI Highbay Universal lamps give you a quick and easy payback solution to replace HID alternatives in high-bay applications. MASTER – LED HID HPI UN solutions give you the LED benefits of energy efficiency and a long lifetime with a retrofit solution. The design of MASTER – LED HID HPI UN enables the direct retrofit of HID lamps without changing the fixtures or gear. The MASTER – LED HID HPI UN lamp is compatible with both 250W and 400W EM gears to maximize the feasibility of such retrofits. Ignitor smart logic eliminates ignitor failure and continued ignition, which may generate overheating and EMI risks. Multiple beam angle options and a high color rendering index enhance the lighting distribution in medium and high-bay applications while creating a comfortable, safe, and highly productive environment.

Benefits

  • Retrofit no need for rewiring of existing luminiares

  • Better light output and distribution compared to conventional HID lamps

Features

  • High Energy efficient lamps

  • Long lifetime - 50,000 hrs

Applications

  • Food and Large Retailers
  • Manufacturing
  • Retail

Warning & Safety

  • Please refer to the installation guide or consult a Philips Lighting representative for the wiring diagram and instructions.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER - LED HID HPI en_SA pdf 228.2 kB
Additional literature
Product disposal guide pdf 715.4 kB
Additional literature
LED HID brochure pdf 5.4 MB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB

Visuals

Family-Photographs-MASTER - LED HID HPI
Multiple assets - Visuals
Video
TrueForce HID Installation mp4 98.9 MB
Packaging image
Packaging Image tif 18.1 MB

Photometry and Lighting design

Family-IES-MASTER - LED HID HPI
Multiple assets - Software Plugins