Philips MASTER, LED Highbay, Highbay, EM ( ignitor & capacitor should not be removed)/Mains, 140 W, HPI 400W, E40, 4000 K, 20000 lm, CRI 80, 50000 hour(s)
TForce LED HPI UN 140W E40 840 WB
Product Description
MASTER, LED Highbay, Highbay, EM ( ignitor & capacitor should not be removed)/Mains, 140 W, LED alternative to HPI 400W, E40, 4000 K, 20000 lm, CRI 80, 50000 hour(s), 115 lm/W, EEL D, PF 0.9, Beam angle 120 degree(s), Plastic, RG1, IP40, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- E40
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED Highbay
- Flux measurement reference
- Wide Cone
- Warranty period
- 5 years