Saudi Arabia - English

Philips SB Waterproof WT068 G2

SB Waterproof WT068C G2 provides 3 sizes, standard and through wiring version and 2 CCTs to cater to different customer needs.

Products

WT068C CW LED18 L600 PSU G2
WT068C CW LED18 L600 PSU G2
911401862685
WT068C CW LED36 L1200 PSU G2
WT068C CW LED36 L1200 PSU G2
911401862785
WT068C CW LED56 L1500 PSU G2
WT068C CW LED56 L1500 PSU G2
911401862885
WT068C NW LED18 L600 PSU G2
WT068C NW LED18 L600 PSU G2
911401862985
WT068C NW LED36 L1200 PSU G2
WT068C NW LED36 L1200 PSU G2
911401863085
WT068C NW LED56 L1500 PSU G2
WT068C NW LED56 L1500 PSU G2
911401863185
WT068C CW LED18 L600 PSU TW1 G2
WT068C CW LED18 L600 PSU TW1 G2
911401863285
WT068C CW LED36 L1200 PSU TW1 G2
WT068C CW LED36 L1200 PSU TW1 G2
911401863385

Product family information

Description

SB Waterproof WT068C G2 provides flexibility to customer to choose from 3 sizes, standard and through wiring version and 2 CCTs to cater to different customer needs.

Benefits

  • Lifetime: 30,000 hrs@L70B50, 3 years warranty

  • IP66, IK08

Features

  • 2 CCTs (NW & CW), 3 lengths (L600, L1200 and L1500), standard and through wiring versions

  • High efficacy with 120lm/W

Applications

  • Parking Garages
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SB Waterproof WT068 G2 en_SA pdf 503.0 kB

Visuals

Family-Photographs-SB Waterproof WT068 G2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SB Waterproof WT068 G2
Multiple assets - Software Plugins