Saudi Arabia - English

Philips SB Waterproof WT068 G2, 15 W, 1800 lm, 4000 K, 124°

Product Description

Philips SB Waterproof WT068 G2, 15 W, 1800 lm, 4000 K, 124°

Order code: 911401862985
Full order code: 872016951444799

Specifications

Number of gear units
1 unit
Gear
-
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401862985 en_SA pdf 247.4 kB

Brochures

Install instructions
SB WATERPROOF pdf 5.2 MB

Visuals

Product-Photographs-911401862985_EU
Multiple assets - Visuals
Product-Diagrams-911401862985_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT068C NW LED18 L600 PSU G2 ies 4.2 kB