Saudi Arabia - English

Philips CoreLine Fastset, surface-mounted, 34 W, L1160 mm, 4800 lm, 4000 K

SM155C 48S/840 PSU TW3 PI5 L1160

Product Description

L1160 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4800 lm, 34 W, 140 lm/W, 4000 K, (0.38,0.38)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase

Order code: 911401841185
Full order code: 872016951013599

Specifications

Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM155C 48S/840 PSU TW3 PI5 L1160 txt 3.3 kB
Product leaflet
Localized commercial leaflet 911401841185 en_SA pdf 495.3 kB

Brochures

Install instructions
Installation Instructions CoreLine FastSet SM155C pdf 16.9 MB

Visuals

Product-Photographs-911401841185_EU
Multiple assets - Visuals
Product-Diagrams-911401841185_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM155C 48S/840 PSU TW3 PI5 L1160 IES
Revit file
SM155C 48S/840 PSU TW3 PI5 L1160 911401841185 ZIP
Dialux
ULD File - SM155C 48S/840 PSU TW3 PI5 L1160 ULD
Relux
ROLF File - SM155C 48S/840 PSU TW3 PI5 L1160 ROLFZ
LDT
LDT File - SM155C 48S/840 PSU TW3 PI5 L1160 LDT

Other

Environmental product declaration
EPD Philips CoreLine Fastset surface mounted SM155C 48S 840 PSU TW3 PI5 L1160 911401841185 pdf 608.3 kB