Wall mounted

Explore Philips' wall-mounted lights for a wide range of lighting applications. Our range of indoor wall lights are designed with quality, reliability, energy efficiency, and value in mind.

5 items

FAQs

What product families are available in the Signify wall-mounted LED lighting range?

The range spans fourteen families — including CoreLine Slim Wall-mounted, CoreLine Wall-mounted, Ledinaire Wall-mounted (WL060V, WL070V, Square, and gen2), GreenSpace Evo Mini Wallmount, Essential Smartbright Bulkhead, SmartBright Tri-color Bulkhead, Accent Wall D65, TrueLine Wall-mounted, KeyLine Wall-mounted, and SmartBalance Wall-mounted — covering a wide spread of form factors, installation contexts, and technical requirements.

What efficacy and lumen output do these wall-mounted luminaires deliver?

Across the families on this page, efficacy reaches up to 159 lm/W, with wattages spanning 9 W to 51 W and. This spread allows specifiers to match the right lumen package to the task — from compact circulation lighting through to demanding general-illumination applications in larger spaces.

What CCT and CRI options are available across the wall-mounted range?

CCT options span 2,700 K to 6,500 K, enabling selection from warm-white ambience through to cool-daylight for task-oriented spaces. CRI reaches up to 90 across the families, supporting visually demanding environments where accurate colour rendering matters. Specific CCT and CRI values per family are detailed in each product datasheet, available on the individual family pages on signify.com.

What IP and IK ratings are available for these wall-mounted luminaires?

The range covers IP20, IP40, IP44, IP54, IP65, and IP66 for ingress protection, and IK ratings from IK02 through to IK09 and above. The appropriate ingress-protection and impact-resistance rating for a specific installation should be determined by the environmental conditions of the mounting location — for example, higher IP and IK ratings suit damp or exposed interior spaces and areas prone to mechanical impact.

Do the wall-mounted luminaires on this page support DALI dimming and connected lighting integration?

Several families across this range are dimmable, including DALI-dimmable variants for installations requiring digital control integration. DALI dimming is supported for routine dimming control, with DALI-2 variants available where multi-master addressing or certified-product compliance is required. For wireless connected-lighting deployments, Interact-Ready variants with WIA/SIA/WEIA/SEIA drivers enable integration with the Interact platform without DALI bus wiring. Consult each family's datasheet to confirm the dimming options available for a specific product.

What is the rated lifetime of these wall-mounted LED luminaires, and what warranty applies?

supporting low-maintenance operation over extended service periods. A 5-year warranty applies to these products. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner.

How does the Accent Wall D65 differ from the other wall-mounted families on this page?

The Accent Wall D65 is a decorative accent luminaire designed to deliver directional wall-grazing or highlighting effects, in contrast to the general-illumination intent of families such as CoreLine Wall-mounted, Ledinaire, and SmartBalance. It is suited to architecturally expressive installations where the luminaire itself contributes to the visual character of a space. Specifiers should refer to its datasheet for photometric distribution and mounting details.

How do I specify and procure wall-mounted LED luminaires from this range?

Begin by identifying the required lumen output, CCT, IP rating, and dimming protocol from the project brief. Then download the relevant photometric files (IES/LDT) and datasheets from the individual family pages on signify.com for use in DIALux or Relux calculations. For procurement, contact Signify or an authorised partner via the "Where to buy" pathway on signify.com to obtain lead times, project pricing, and technical support.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Country-specific regulations — such as BS 7671 (UK), NEN 1010 (Netherlands), and the EU EcoDesign Directive — vary by market and are not covered on this page. For regulatory and compliance information specific to your installation, visit Signify's website for your country via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards.