Saudi Arabia - English

Philips CoreLine trunking gen2.5, 100 W, L3400 mm, 16000 lm, 4000 K, DALI, Interact Ready, Wide beam, Frosted, White, IP20

LL243X 160S/840 NE DIA WB 7x1.5 WH

Product Description

L3400 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 16000 lm, 100 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870131
Full order code: 872016947457400

Specifications

Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870131 en_SA pdf 396.6 kB

Brochures

Install instructions
Installation instructions Coreline 2.5 pdf 840.9 kB

Visuals

Product-Photographs-910925870131_EU
Multiple assets - Visuals
Product-Diagrams-910925870131_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL243X 160S/840 NE DIA WB 7x1.5 WH IES
Revit file
LL243X 160S/840 NE DIA WB 7x1.5 WH 910925870131 ZIP
Dialux
ULD File - LL243X 160S/840 NE DIA WB 7x1.5 WH ULD
Relux
ROLF File - LL243X 160S/840 NE DIA WB 7x1.5 WH ROLFZ
LDT
LDT File - LL243X 160S/840 NE DIA WB 7x1.5 WH LDT